IESNA:LM-63-2002
[TEST]P1390609
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16256.8
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
60.0 80.0 85.0 90.0 95.0 105.0 115.0 125.0 135.0 150.0 170.0 200.0 255.0 315.0 320.0 315.0 320.0 355.0 490.1 805.1 1095.1 1270.1 1290.1 1230.1 
1205.1 875.1 710.1 610.1 555.1 500.1 445.0 375.0 240.0 110.0 45.0 5.0 0.0 0.0 
60.0 80.0 85.0 95.0 100.0 115.0 125.0 145.0 160.0 190.0 260.0 395.0 595.1 710.1 795.1 910.1 1095.1 1495.2 2450.3 4055.4 5915.7 6340.7 
5695.6 4780.5 4525.5 3635.4 2650.3 1880.2 1295.1 920.1 655.1 495.1 235.0 125.0 45.0 5.0 0.0 0.0 
60.0 80.0 85.0 95.0 110.0 125.0 145.0 190.0 290.0 635.1 1205.1 1915.2 2555.3 3265.4 3965.4 4720.5 5630.6 7480.8 11751.3 16871.9 
19717.2 20137.2 19367.1 18592.1 18337.0 17737.0 16611.8 14216.6 9986.1 5655.6 2725.3 1045.1 325.0 165.0 55.0 5.0 0.0 0.0 
60.0 75.0 80.0 95.0 115.0 135.0 175.0 265.0 650.1 1805.2 3175.4 4505.5 5915.7 6930.8 8050.9 9126.0 11151.2 15731.7 21627.4 
27043.0 28808.2 29323.3 29448.3 30088.3 30293.4 30488.4 28058.1 22157.5 16741.9 11636.3 7930.9 2305.3 645.1 185.0 40.0 5.0 0.0 
0.0 
60.0 70.0 80.0 95.0 115.0 140.0 190.0 370.0 1125.1 2925.3 5080.6 6795.8 8155.9 9486.1 11111.2 12911.4 16171.8 22827.5 32128.6 
36844.1 38419.3 38729.3 39984.4 41329.6 41414.6 39944.4 34773.9 27973.1 21647.4 17622.0 11556.3 3580.4 1180.1 250.0 50.0 5.0 0.0 
0.0 
60.0 65.0 75.0 90.0 115.0 140.0 205.0 400.0 1465.2 3705.4 6085.7 7645.8 8996.0 10646.2 12476.4 14731.6 18862.1 26668.0 36359.0 
40999.5 43004.8 44124.9 46195.1 47210.2 47090.2 44675.0 38429.3 30603.4 25717.9 20982.3 12761.4 5005.6 1595.2 245.0 50.0 0.0 
0.0 0.0 
60.0 60.0 70.0 85.0 110.0 135.0 185.0 370.0 1265.1 3160.4 5160.6 6830.8 8065.9 9266.0 10826.2 12691.4 15791.8 22197.5 31313.5 
36259.0 37574.2 37859.2 38884.3 39924.4 40034.4 38299.2 33188.7 26958.0 21292.4 17136.9 11366.3 3725.4 1610.2 335.0 45.0 0.0 0.0 
0.0 
60.0 60.0 70.0 85.0 105.0 130.0 165.0 270.0 750.1 1845.2 3315.4 4690.5 5950.7 6845.8 7755.9 8791.0 10436.2 14796.6 21372.4 
26557.9 28258.1 28613.2 28743.2 29223.2 29448.3 29473.3 26778.0 21567.4 16131.8 11736.3 7945.9 2555.3 980.1 245.0 35.0 0.0 0.0 
0.0 
60.0 60.0 70.0 80.0 95.0 115.0 135.0 175.0 285.0 705.1 1320.1 2045.2 2700.3 3290.4 3960.4 4675.5 5485.6 7385.8 11451.3 17061.9 
19782.2 20117.2 19197.1 18352.0 18087.0 17221.9 15916.8 12961.4 9351.0 5635.6 2885.3 1170.1 390.0 185.0 55.0 0.0 0.0 0.0 
60.0 55.0 65.0 75.0 85.0 95.0 115.0 125.0 145.0 185.0 270.0 435.0 615.1 715.1 810.1 960.1 1180.1 1530.2 2345.3 4255.5 6245.7 6630.7 
5735.6 4700.5 4505.5 3410.4 2475.3 1645.2 1105.1 840.1 680.1 540.1 290.0 135.0 40.0 0.0 0.0 0.0 
60.0 55.0 60.0 70.0 80.0 90.0 100.0 110.0 120.0 135.0 155.0 190.0 255.0 315.0 315.0 310.0 325.0 355.0 445.0 805.1 1260.1 1370.2 1235.1 1080.1 
1045.1 785.1 640.1 565.1 525.1 505.1 470.1 420.0 305.0 120.0 35.0 0.0 0.0 0.0 
60.0 55.0 60.0 65.0 75.0 85.0 90.0 100.0 100.0 110.0 120.0 135.0 145.0 175.0 185.0 180.0 160.0 155.0 160.0 165.0 170.0 190.0 220.0 245.0 245.0 285.0 
315.0 335.0 350.0 345.0 340.0 300.0 255.0 145.0 35.0 0.0 0.0 0.0 
60.0 50.0 55.0 60.0 65.0 70.0 75.0 75.0 75.0 80.0 80.0 85.0 90.0 90.0 90.0 95.0 95.0 100.0 95.0 90.0 90.0 90.0 90.0 90.0 95.0 110.0 
125.0 130.0 135.0 145.0 170.0 195.0 190.0 150.0 55.0 0.0 0.0 0.0 
60.0 50.0 50.0 55.0 55.0 55.0 60.0 60.0 60.0 60.0 60.0 65.0 60.0 60.0 60.0 60.0 60.0 60.0 65.0 65.0 70.0 70.0 70.0 75.0 75.0 85.0 
100.0 110.0 115.0 115.0 105.0 90.0 85.0 70.0 40.0 0.0 0.0 0.0 
60.0 45.0 45.0 45.0 45.0 50.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 40.0 40.0 40.0 40.0 40.0 35.0 40.0 45.0 55.0 60.0 60.0 65.0 60.0 50.0 45.0 35.0 30.0 25.0 15.0 5.0 0.0 
0.0 0.0 0.0 
60.0 45.0 40.0 40.0 40.0 40.0 40.0 35.0 35.0 35.0 30.0 30.0 25.0 25.0 20.0 20.0 15.0 20.0 25.0 30.0 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 45.0 40.0 40.0 35.0 35.0 35.0 30.0 30.0 25.0 20.0 15.0 10.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 40.0 35.0 35.0 30.0 30.0 30.0 25.0 25.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 40.0 35.0 30.0 25.0 25.0 20.0 20.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 40.0 30.0 25.0 20.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 30.0 25.0 20.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 30.0 25.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 30.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 25.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 25.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 35.0 25.0 20.0 15.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 40.0 30.0 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 45.0 35.0 30.0 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 55.0 45.0 40.0 35.0 30.0 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.0 65.0 60.0 55.0 50.0 45.0 40.0 35.0 30.0 20.0 15.0 10.0 10.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
60.0 70.0 65.0 60.0 55.0 50.0 50.0 45.0 35.0 30.0 20.0 20.0 15.0 15.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 0.0 
0.0 0.0 
60.0 75.0 70.0 65.0 60.0 60.0 55.0 50.0 45.0 35.0 30.0 25.0 20.0 20.0 15.0 15.0 15.0 10.0 10.0 10.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 10.0 10.0 
5.0 5.0 0.0 
60.0 80.0 75.0 70.0 70.0 65.0 65.0 65.0 55.0 50.0 40.0 35.0 35.0 30.0 25.0 25.0 20.0 20.0 20.0 20.0 20.0 15.0 15.0 15.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 15.0 15.0 15.0 
15.0 15.0 15.0 0.0 
60.0 80.0 75.0 75.0 75.0 70.0 70.0 70.0 65.0 60.0 55.0 45.0 40.0 40.0 35.0 35.0 30.0 30.0 30.0 30.0 25.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 
15.0 15.0 15.0 0.0 
60.0 75.0 70.0 70.0 70.0 70.0 70.0 70.0 70.0 60.0 55.0 50.0 50.0 45.0 45.0 40.0 40.0 40.0 40.0 35.0 35.0 30.0 25.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 
15.0 15.0 15.0 15.0 0.0 
60.0 75.0 70.0 70.0 65.0 65.0 65.0 60.0 60.0 60.0 55.0 55.0 55.0 50.0 50.0 50.0 50.0 50.0 55.0 60.0 55.0 45.0 40.0 35.0 35.0 30.0 30.0 25.0 25.0 
30.0 25.0 20.0 15.0 15.0 10.0 10.0 10.0 0.0 
60.0 70.0 70.0 65.0 65.0 65.0 65.0 65.0 60.0 60.0 60.0 60.0 60.0 60.0 60.0 65.0 65.0 65.0 65.0 65.0 65.0 70.0 80.0 90.0 95.0 95.0 
85.0 75.0 70.0 60.0 55.0 50.0 45.0 30.0 20.0 10.0 5.0 0.0 
60.0 75.0 70.0 70.0 70.0 70.0 75.0 70.0 70.0 70.0 75.0 75.0 75.0 75.0 75.0 80.0 80.0 85.0 85.0 90.0 90.0 95.0 95.0 100.0 100.0 110.0 
125.0 135.0 135.0 130.0 125.0 115.0 110.0 95.0 60.0 10.0 5.0 0.0 
60.0 75.0 80.0 80.0 80.0 85.0 85.0 90.0 90.0 90.0 95.0 100.0 100.0 100.0 105.0 110.0 115.0 120.0 115.0 110.0 105.0 110.0 110.0 115.0 120.0 140.0 
155.0 160.0 170.0 180.0 205.0 230.0 220.0 180.0 65.0 10.0 0.0 0.0 
60.0 80.0 85.0 85.0 90.0 100.0 105.0 110.0 115.0 125.0 135.0 145.0 160.0 185.0 200.0 190.0 180.0 175.0 175.0 185.0 190.0 210.0 265.0 280.0 285.0 315.0 
335.0 345.0 350.0 335.0 320.0 290.0 240.0 130.0 50.0 5.0 0.0 0.0 
60.0 80.0 85.0 90.0 95.0 105.0 115.0 125.0 135.0 150.0 170.0 200.0 255.0 315.0 320.0 315.0 320.0 355.0 490.1 805.1 1095.1 1270.1 1290.1 1230.1 
1205.1 875.1 710.1 610.1 555.1 500.1 445.0 375.0 240.0 110.0 45.0 5.0 0.0 0.0 
